Sensor bearings

Increase reliability and safety with integrated, ready-to-mount units

SKF Sensor bearing units are mechatronic machine components covering the fields of both sensor and bearing engineering. They are an ideal combination of versatile deep groove ball bearings and sensor units with shielding from external influences.

The sensor body, impulse ring and bearing are mechanically attached to each other, forming an integral, ready-to-mount unit. Sensor bearings can help you meet the needs for:
  • Compact designs
  • Place and weight reduction
  • Cost saving
  • Safety and reliability
  • User-friendly equipment

The benefits of integration

The integration of sensor, impulse ring and bearing in one simple unit contributes to higher quality in signal generation and transmission, more compact construction and simpler design.

SKF Sensor-Bearing Units are your ideal solution when you need:
  • Bearing function
  • Relative position of the inner ring vs. the outer ring
  • Speed of rotation
  • Direction of rotation
  • Acceleration or deceleration

SKF logo