Heavy load, extreme pressure grease

SKF LGEP 2 bearing grease

SKF LGEP 2 is formulated for applications subjected to harsh conditions and vibrations. It’s a mineral oil-based, lithium soap thickened grease with extreme pressure additives for high mechanical stability – especially suited for conveyors.

Proven performance

SKF LGEP 2 has been tested to provide excellent lubrication and corrosion resistance in the most demanding operating environments. It’s currently helping mines and facilities worldwide reduce maintenance and wear on machinery.
SKF logo