Centralized lubrication systems

The right lubricant quantity at the right time

SKF centralized automatic lubrication systems for industrial applications provide the appropriate lubrication quantity at the correct intervals to optimize bearing and machinery service life.

Designed to lubricate individual machines or complete plants, SKF centralized automatic lubrication systems provide proper, precise lubricant replenishment to all required points, enabling a range of benefits in the process: 
  • Fewer shutdowns and production losses
  • Significant savings in repair and spare part costs
  • Increased machine reliability
  • Up to 50% savings in lubricant costs due to accurate timing and dosing of lubricants
  • Reduced environmental impact
  • Greater workers’ safety

Improve reliability with escalator chain lubrication systems from SKF

Step chains in escalators continuously pull the steps from the bottom platform and back to the top in an endless loop. These chains frequently operate in dirty, dusty conditions with variable temperatures and humidity. Under these challenging conditions, SKF centralized lubrication systems for step chains optimally lubricate bushings and chain links to:
  • Reduce vibrations and noise for improved comfort
  • Reduce wear to improve step chain life and escalator reliability
  • Eliminate oil spillage for environmentally friendly operation

SKF logo