Early detection and prevention are primary benefits for the mammography x-ray. Low radiation dose coupled with low noise and multi- functional motion for patient ergonomics are some of the drivers. Ask for our advice on motion functionality.

Technical features

  • Safe and reliable mechanics
  • Fast, easily adjustable equipment

  • Increasing regulation and norms (UL/EN 60601)

  • Calm environment

Functional benefits

  • Virtually maintenance-free products
  • Low friction and optional plate release and return
  • Knowledge and expertise in motion technology
  • Products in compliance with norms and regulations
  • Silent motion without vibration

Return to imaging solutions

Return to imaging applications



SKF logo