Mobile x-ray

Mobile solutions can offer greater patient care, with this equipment able to be taken to the patient. General x-ray, intensive care and surgical procedures are benefiting from mobile solutions. For extended motion requirements, please contact us.

Technical features

  • Additional capability for cardio-vascular imaging

  • Fast, easily adjustable equipment
  • Increasing regulation and norms (UL/EN 60601)
  • Caters to trend of increasing obesity
  • Quiet operation provides better environment for patients and professionals

Functional benefits

  • More functionality combined with controlled motion
  • Low-friction motion for hand movements
  • Products in compliance with norms and regulations
  • Solutions for higher offset loads
  • Silent motion with soft start-and-stop functionality

Return to imaging solutions

Return to imaging applications



SKF logo