Miniature ball screws

Enabling precise positioning

Miniature ball srews SD
Enabling precise positioning for medical applications
Ideal for compact, high-performance designs, SKF miniature ball bearings operate at high speeds with low friction and minimal service requirements.

Robust and capable of handling light to moderate radial and thrust loads, these quiet-running bearings are supplied in a wide range of types and designs. Available in stainless steel, with seals or shields, and with various lubricant options.
 
SKF logo