SKF LGHB 2

Tough applications demand tough greases

Robust bearing arrangements need lubricants with excellent mechanical stability like SKF LGHB 2. This grease is a high-performance grease with a complex calcium, sulphonate base, designed for severe operating conditions.
  • Good lubrication and high oxidation stability from -20 °C up to 150 °C (-5 to 300 °F) and, for short periods, peaks up to 200 °C (390 °F)
  • Excellent mechanical stability - will not be ejected or lose consistency in roller bearings under heavy-duty
SKF logo