Roller tables

Keep them moving with SKF

Descaler
Depending on their position in the mill and the shape of material they need to transport, rolling mill roller tables can feature a wide range of roll configurations. Typically, roller tables operate in contaminated environment. Especially in hot rolling mills, roller tables have to withstand the presence of  water and scale as well as high temperatures.

SKF can help mills keep roller tables moving despite these harsh conditions. SKF solutions can help reduce maintenance and lubrication costs, and keep product moving for less.

SKF solutions for roller tables

SKF logo