Roller table bearing lubrication

SKF DuoFlex dual-line centralized lubrication systems

SKF DuoFlex dual-line centralized lubrication systems

Exactly metered quantities of grease or oil are fed to individual lubrication points using dual-line distributors. Their function is based on two main lines that are alternately pressurized. Robust design and reliable operation helps reduce roller table downtime, and increase availability.

Oil+air lubrication system

Another option is an oil+air lubrication system, which significantly reduces oil supply costs as well as environmental impact. Air overpressure inside the bearing arrangement enhances sealing effect and contributes to higher roller table availability.

SKF logo