Cost-efficient operation for conveyors and more

Designed for reliable operation in harsh environments, SKF ConCentra roller bearing units offer a cost-effective alternative to conventional bearing and housing arrangements.

For conveyor applications and others with heavy loads, shock loads, contaminants, and a low maintenance priority, the units offer a proven, reliable, minimal-maintenance solution.

SKF ConCentra roller bearing units fit tightly enough to help extend service life, with no fretting damage to the shaft, and no need to cut the bearings from the shaft.

SKF ConCentra roller bearing units

Pre-greased, sealed and ready-to-mount

SKF ConCentra roller bearing units
SKF ConCentra roller bearings are mounted roller bearings, pre-greased and sealed in a plummer block housing to withstand harsh environments.

Designed to tolerate shaft deflection and misalignment

Based on industry-leading SKF Explorer spherical roller bearing technology, SKF ConCentra roller bearing units deliver reliable, trouble-free operation. Calibrated for correct clearance, the units are easy to install and enable commercial shafting capabilities to cut machining costs and demands.
  • Reduced operating costs
  • Trouble- and contamination-free mounting
  • Longer service life
  • Minimal maintenance
  • Higher operational reliability
  • Condition monitoring adaptable
SKF logo