SKF Idler Sound Monitor Kit

Detect conveyor idler faults early

Conveyor idler failures are a common cause of belt damage and production downtime. Left unchecked, faulty idlers can cause belt fires and other safety risks. Early detection is key to optimizing maintenance and productivity. Featuring an easy to use handheld monitoring device, the SKF Idler Sound Monitor Kit can detect faults earlier than any other method.

Safe detection up to three meters away

Using acoustic enveloping technology, the SKF Idler Sound Monitor Kit processes both audible and inaudible sound to detect the unique sound pressures produced by faulty idler rollers.

The SKF Idler Sound Monitor Kit operates with headphones and with just one hand, so users can focus on the safe placement of their free hand and feet. The unit allows continuous detection up to three meters away at a pace of two kilometres per hour, so users can remain a safe distance from moving conveyors.
  • Reduce unplanned downtime
  • Avoid costly, dangerous belt repairs
  • Reduce lost production
  • Reduce worker safety risks
  • Complements your operator driven reliability programme

SKF Idler Sound Monitor Kit

SKF logo