SKF Oil Conditioning Unit

Keep lubricating oil clean

Heat, dirt and the presence of other particulate contamination make it challenging to maintain optimal lubrication conditions for many industrial applications. Wide fluctuations in oil temperature are common and, over time, contamination can cause excessive wear to machinery components including gears, valves, seals and bearings.

By removing contaminants from the oil supply and enabling the desired oil temperature range to be consistently maintained, the SKF Oil Conditioning Unit helps create optimal lubrication conditions.
  • Reduced component wear
  • Longer component service life
  • Reduced maintenance and repair needs
  • Reduced oil consumption
  • Reduced oil disposal costs
  • Improved machine reliability
  • Improved productivity
SKF logo