Horizontal grinding mills

Severe conditions, inside and out

On the outside, horizontal grinding mills often face the elements. On the inside, they endure vibration, shock loads, moderate to slow speeds, and a high concentration of particulates.

It's a harsh, potentially costly combination. Contamination, lubricant loss, even improper mounting techniques can all lead to failures for pinions or trunnion.

Serious protection from SKF

SKF offers a range of products and services that can protect pinion and trunnion from harsh elements and operating conditions. SKF solutions help drive grinding mill reliability and safety while reducing maintenance and operating costs.

SKF solutions for horizontal grinding mills

SKF solutions for horizontal grinding mills

SKF logo