SKF Oil Injection Method

Dismount bearings and components easily

Dismounting bearings and other components mounted on cylindrical or tapered shafts can require high pulling forces. The SKF Oil Injection Method can reduce them by up to 90%.

With the SKF Oil Injection Method, a thin film of oil is injected under high pressure between the mating surfaces. The film virtually eliminates the friction between the surfaces, significantly reducing the power required to remove the bearing or coupling from its seat.

SKF offers a complete range of equipment to suit most bearings, coupling and gears, including hand and air-operated pumps and oil injectors, with pressures up to 400 MPa. The SKF Oil injection Method helps prevent shaft damage and is a quick, safe, easy and effortless bearing dismounting technique.
SKF logo