SKF non-contact labyrinth seals
Robust protection with low to no friction
Given their constant exposure to abrasive dust, vibrating screens need robust bearing sealing solutions that can keep contaminants out, and lubricants in. But the heavy vibration and loads that screens also endure can increase bearing friction, shortening potential bearing service life.SKF non-contact labyrinth seals provide an ideal solution. While capable of excluding contamination as effectively as contact or lip seals, SKF non-contact labyrinth seals operate with little or no friction. The result? Extended service life and greater reliability.