SKF MonoFlex, single-line lubrication system

A simple, reliable, scalable solution

SKF MonoFlex systems are single-line lubrication systems designed for oil, semi-fluid grease and hard grease NLGI grades 000 to 2. They are designed mainly for small- to medium-sized machines. Lubricant volumes ranging from 0,01 to 2,5 cc are dispensed to the individual lubrication point on each lube pulse. One piston metering valve per lubrication point makes sure the right amount of lubricant is delivered, regardless of any changes in viscosity or back pressure.

SKF MonoFlex systems are designed for pressures ranging from 16 to 315 bars and venting pressures from 2 to 70 bars. The parallel set-up of the single line metering valves enables a simple, and reliable system design and installation. In addition, the SKF MonoFlex systems’ modular design facilitates effective scalable system planning.

SKF logo