Sensorized bearing unit solutions for axleboxes

 Sensorized bearing unit solutions for axleboxes
SKF sensorized compact tapered bearing units are easy to install and provide the ability to detect:
  • Rotational speed for the wheel slip/slide protection (WSP or WSSP) and traction control unit (TCU)
  • Bearing temperature signal for the on board monitoring system
  • Direction of movement
  • Positioning for the European Train Control System (ETCS) andother local ATP/ATC automatic train protection and control systems

SKF sensors meet all related requirements of the European EN standards. The sensors’ signals are compatible with the electronic control units (ECU) and approved by different system suppliers.


SKF logo