Sealing solutions

Reduce the risk of contaminating bearings and the ocean environment

SKF sealing solutions are designed to provide maximum protection against contaminants and seawater ingress while retaining the lubricant. To cope with the harsh environment, which tidal stream energy converters are exposed to, SKF offers sealing solutions with excellent chemical resistance against seawater and lubricants with high wear resistance. Wireless monitoring systems to detect leakage are also available.

High quality materials and design

Engineering expertise in materials and seal design enables SKF to work with customers to develop standard and customized sealing solutions with built in redundancy for all kinds of bearing applications, such as those used in gearboxes and generators, helping to increase overall machine reliability.
SKF's high quality seal materials provide:
  • Long service life
  • Reliable operation
  • Limited maintenance
SKF logo