Compressors

Compressor
Compressors used in the oil and gas and hydrocarbon industries can be generally divided into:
  • Centrifugal compressors that operate at high speed,
  • Reciprocating compressors used in applications with low volume and high pressure requirements and
  • Screw gas compressors used to distribute natural gas through a pipeline network and operate under harsh chemical conditions.
SKF has developed a range of solutions to improve cost-effectiveness and provide trouble-free operation.

Solutions

SKF logo