Integrated garter seal units

SKF has developed a single row deep groove ball bearing integrated with an oil garter seal. The seal is designed to withstand the oil pressure and represents a compact and easy mounting solution. On the opposite side to the garter seal the bearing is usually fitted with contacting rubber seals. The bearing cage is commonly made from glass fiber reinforced polyamide. The internal radial clearance is chosen to meet the application needs. Bearings are sealed for life and charged with grease selected to give good performance under extreme conditions of high speed, high temperature and contamination.

The garter seal can be designed to meet varying boundary dimensions. Special contaminant-compatible rubbers can be offered.

Please contact your SKF Application engineer for more information on this product.

SKF logo