Soot blowers

Extreme operating conditions

Blower
Comprised of a station air compressor and a retractable hollow lance, soot blowing systems force compressed air and steam through boiler tubes to remove soot, ash and slag. Along with keeping the tubes unclogged, the system helps maintain their thermal efficiency.

It is an extremely hot, hostile environment and requires constant lubrication on the chain drive unit. SKF can help. Our advanced automatic lubrication systems and condition monitoring tools and technologies can drive reliability and cut maintenance costs.

Solutions

SKF logo