Boiler feedwater turbines                    

Prevent costly unplanned downtime with SKF

Feedwater systems
Used to drive the boiler feedwater pump in large coal-fuelled plants, steam feedwater turbines are subject to high shaft vibration and rotor unbalance that can lead to failures and unplanned downtime.

Along with high vibration levels, high temperatures and high pressures are just a few of the reasons that steam turbines require constant monitoring and protection. When breakdowns force machine work or rebuilds, repairs can range from hours to days.

Because turbines are always critical to power generation, SKF offers a range of solutions to keep them operating reliably, from advanced shaft coupling systems to sophisticated condition monitoring and asset management systems.

Solutions

SKF logo