Condensate and make-up water systems

Boosting uptime for pumps and motors

Condensate makeup pump in power plant
Condensing steam from the turbines, then recirculating it back to the boiler feeder along with make-up water, is another crucial step in the coal fired power plant cycle.

It’s also one that subjects the pumps and motors involved to high temperatures and pressures that can lead to failures, unplanned downtime and costly outages. SKF can help prevent them with several advanced equipment and reliability solutions.

Condensate make-up system equipment

SKF logo