Desulphurization compressors

High capacity solutions from SKF

Compressor station
To help accelerate the mixing of the SO2 and limestone, forced oxidation compressors keep a continuous supply of air moving through the oxidation bed.

Usually centrifugal units that run at 100% capacity, forced oxidation compressors are subject to high speeds, temperatures and vibration levels that can lead to unplanned downtime. SKF can help prevent it while driving compressor reliability in a number of ways. SKF solutions for compressors range from bearings, seals and monitoring systems to static and dynamic electric motor testing.

Solutions

SKF logo