Ball and roller screws

Ball and roller screws

SKF provides comprehensive solutions to applications that require driving by transforming rotary action into linear motion.  The range of driving products includes rolled ball screws, roller screws and ground ball screws. 


The main benefits include:
  • rolled ball screws: several re-circulating systems are available, high precision to cover most requirements, backlash can be reduced or eliminated
  • roller screws: far beyond the limits of ball screws, ultimate precision and rigidity, high speed and acceleration, backlash can be reduced or eliminated
  • miniature ball screws: very compact
  • long lead screws: very fast
  • ground ball screws: more rigidity and precision
SKF logo