Gas and steam turbines and auxiliaries

Profit from a range of SKF solutions

Turbines
Converting superheated, super-pressurized steam into alternating current electricity for transmission is impressive. More impressive is doing so reliably and profitably in the face of harsh application demands, rising maintenance costs, reduced manpower and increasingly stringent regulations.

SKF is helping plants do exactly that, with a range of advanced maintenance, condition monitoring and safety solutions to help keep turbines, generators and auxiliary systems up and running as reliably and profitably as possible. SKF can help plants eliminate the shaft vibration and rotor unbalance can lead to failures and unplanned downtime. SKF solutions include dedicated lubrication, cooling, and sealing support systems.

Gas and steam turbines and auxiliaries equipment

SKF logo