Support systems

On demand, 24-7

Many power plant support systems are not directly involved in power production. But they enable it as much as any asset in the plant, as they ensure proper operation of all power producing equipment and systems.

Instrument and station air, closed cooling water, service water and other systems typically run 24/7, with high availability demands. They rely on a range of large equipment assets, including air compressors, pumps, motors and fans.

Back them up with SKF

High air or water volume, along with high rotating speeds of the pumps, compressors and motors involved, makes efficient, trouble-free operation difficult. SKF can make it easier with solutions that reduce energy use and maintenance costs while increasing reliability and service life.

Support systems equipment

SKF logo