Service pumps

The pumping heart of plant water systems

Circulating pump
At the heart of feedwater, circulating, cooling, condensing, and makeup water systems are the critical pumps required to reliably operate a power plant. Some pumps move high-temperature, high-pressure fluids, while others handle high-volumes in excess of 100,000 gallons per minute.

A key challenge for pump operators is to increase Mean Time Between Failures while reducing energy consumption to meet industry standards, as energy costs can account for 45% of total pump ownership cost.

SKF can help plants achieve reliable, energy-efficient pump operation with an offering that includes everything from bearings to monitoring systems and much more.

Solutions

SKF logo