Vibration analysis

Keep your rotating equipment running longer, with less downtime

Regular machine vibration monitoring is a cost-effective method of predictive maintenance to extend machine service life and prevent unplanned shutdowns.

SKF can perform regular vibration analysis of plant equipment as part of a preventative maintenance programme, or as part of a Root Cause Analysis service to determine the cause of a machine problem. Conditions that can be detected before they cause machine breakdown are:
  • Misalignment
  • Out-of-balance
  • Mechanical looseness
  • Poor lubrication
  • Bent shafts
  • Motor current faults
  • Bearing damage
SKF logo