Doctors

Clean rolls and fewer paper breaks

Doctors are used to keep cylinders clean. They also stop the paper from being wrapped around the cylinder in the event of a web break. To prevent uneven wear of the cylinder surface by the doctor blade, the doctor often oscillates axially.

SKF solutions can help accommodate the axial displacement that occurs during operation.

SKF solutions for doctors

SKF logo