Finishing

Increase the reliability and improve the performance of finishing machinery

Paper machine finishing section
After it leaves the paper machine, the paper may need further processing, depending on its grade and intended use. The paper may be coated to improve its surface, or supercalendered to improve paper properties. Each of these off-line activities puts unique demands on the equipment.

SKF offers a wide range of solutions for the finishing section including:
  • Condition monitoring equipment that helps reduce maintenance costs
  • Tools that help simplify mounting and dismounting
  • High performance bearings that help improve the efficiency and reliability of supercalenders

Finishing section solutions

SKF logo