Ensuring high quality at high speeds

Supercalenders often operate at high speeds. It is important for the shell supporting bearings in the spreader rolls to have low internal friction. This helps avoid excessive heat generation and consequent damage to the paper and the coating on the rolls. Other rolls in the supercalender must also be able to operate well at high speeds.

SKF can help
SKF solutions for supercalenders can help increase bearing performance, reduce heat and maintenance costs and protect paper quality.


SKF logo