Breast, drive, guide and stretch wire rolls

Improve reliability despite water and misalignment

In this section, the primary concern is the amount of process water present, which can lead to corrosion and lubrication problems. However, like most applications in a paper machine, these rolls are also subject to misalignment and axial expansion of the shaft, which the bearings must accommodate.

SKF can help
SKF solutions can improve reliability, extend service life and reduce maintenance costs.

SKF solutions for breast, drive, guide and stretch wires

SKF logo