SBFN housings

Designed for oil-lubricated felt rolls

The SBFN housings are part of the SKF assortment of bearing housings specifically designed for felt rolls with circulating oil lubrication. These housings offer several benefits:
  • Mountable horizontally, vertically or upside down
  • Sealing arrangements are virtually maintenance-free
  • Excellent protection against liquid and solid contamination
  • Pre-fitted with connections for condition monitoring
  • Available in an execution for CARB bearings and spherical roller bearings
SKF logo