SBPN housings

Complete solution for drying cylinders with high flow, circulating oil systems

The SKF SBPN series of bearing housings have been designed for drying cylinder applications with high flow circulating oil lubrication systems. They offer several benefits:
  • Excellent protection against liquid and solid contamination
  • Design accommodates the large oil flow rates needed in modern paper machines
  • A complete unit that includes steam joint connections and shaft ends, in rope sheave execution
  • Available in executions for CARB bearings and spherical roller bearings
SKF logo