SKF Microlog Analyzer AX

Full-featured, four-channel data collector/analyzer

The SKF Microlog Analyzer AX features advanced vibration monitoring technology that allows fast data collection, saving valuable time and money. 

The Microlog AX offers simultaneous triaxial or four-channel vibration measurement capabilities and, with fast real-time rate and display updates – all viewed on a vivid 6.4" VGA colour display for easy viewing in any light.

The Microlog AX can be customized with a range of application modules for advanced tasks, such as impact tests, digital recording, modal analysis, transient phenomena analysis and quality inspections – all done with the same device.  Pre-configured models (AX-M, AX-S and AX-F) are also available with a selection of loaded modules to fit various needs.

SKF logo