SKF Explorer deep groove ball bearings

Simple design still the most effective

Deep groove ball bearings are typically used in applications where a shaft has to be located axially and loads are relatively light. SKF has optimized the raceway geometry and finish of its deep groove ball bearings, helping to reduce friction The improved rolling surfaces enable lower running temperatures, improving lubrication conditions and extending bearing life.

Suitable for a wide range of applications

Available in a wide variety of sealed, shielded and snap-ring designs and sizes, standard SKF deep groove ball bearing offers include:
  • Single row deep groove ball bearings
  • SKF Energy Efficient deep groove ball bearings
  • Single row deep groove ball bearings with filling slots
  • Stainless steel single row deep groove ball bearings
  • Double row deep groove ball bearings
  • Single row hybrid deep groove ball bearings
  • Single row deep groove ball bearings for high temperatures
SKF logo