2016 Ferrari F1 car

Scuderia Ferrari SF16-H

On February 19the new Scuderia Ferrari F1 single-seater (SF16-H) was officially presented in Maranello.


Hereby are the main car technical features:

Chassis
Carbon-fibre and honeycomb composite structure (20.000 sq metres of carbon fibre honeycom for the composite elements)
Gearbox: Ferrari longitudinal gearbox
Differential: Servo controlled hydraulic limited-slip differential
Command: Semiautomatic sequential electronically controlled gearbox with€“ quick shift
Number of gears: 8 +Reverse
Brakes: Brembo ventilated carbon-fibre disc brakes and brake by wire rear brakes
Suspension: Independent suspension, pull-rod activated torsion springs front and rear
Weight with water, lubricant and driver: 702 kg
OZ Wheels (front and rear): 13"
Bearings: SKF

Engine
Type: Turbo
Number of cylinders: 6
Cylinder block in sand cast aluminium: V6 90°
Number of valves: 24
Pneumatic distribution
Total displacement: 1600 cm3
Piston bore: 80 mm
Weight: <90 kg
Electronic injection and ignition
Fuel: Shell V-Power
Lubricant: Shell Helix Ultra

ERS system

Battery energy: 4MJ
MGU-K Power: 120 KW
MGU-K Max Revs: 50.000 RPM
MGU-H Max Revs: 125.000 RPM 

SKF logo