Engine Ancillaries Alternator

Alternators are used to power a car's electric system when its engine is running. The trend is to go for more compact alternators, producing more current. This development trend is pushing up alternator speed and operating temperature - both factors are significant in the selection of a suitable bearing solution.

  • Water pump
  • Oil pump
  • Air conditioner system pump

SKF low friction deep groove ball bearings with optimized clearance improve the running accuracy. For oil or other fluid lubricated bearing applications, the ICOS (Integrated Compact Oil Seal Solution) provides a more compact solution Design.
SKF logo