Central Nut Hub Bearing Unit

Central Nut Hub Bearing Unit image 1
When a high racing performance is required and when there is little time to change the car wheel during a race, SKF's Central Nut bearing unit is the ideal solution. The Central Nut bearing design, integrated on a third generation bearing, optimizes the boundaries dimensions, increases the stiffness and decreases the overall weight.

This hub bearing unit helps improve vehicle handling through increased hub stiffness that supports the heavy forces encountered during cornering. The units have been validated and proven to meet GT class championships demands.
SKF logo