Split bearings

Split bearings image 1
Split bearings image 2
Based on the design constraints for this special bearing applications, these bearings can have solid or split rings and cages.

Rollers can be steel, NoWear® coated or ceramic. The bearings can be supplied with inner ring or the rollers can run directly on the shaft.
SKF logo