Bearing mounting and dismounting equipment

on-site service engineering
To help ensure easy, correct, damage-free mounting and dismounting of railway bearing units, SKF offers specially designed hydraulic presses and tools.
SKF’s unique hydraulic tool is ideal for disassembling railway axlebox spherical bearings. To remove inner rings of axlebox cylindrical bearings and to disassemble labyrinth rings, SKF offers special induction heaters, which are suitable for serial dismounting operations in railway workshops.
SKF also offers tools and equipment to optimise railway bearing lubrication.
Based on a customer’s requirements, SKF can package all the measurement tools needed to check journals and axleboxes during maintenance periods.

SKF hydralic press

Mounting a railway wheel bearing

SKF logo