Drive system bearings overhaul

SKF’s expert bearing refurbishment and remanufacturing services substantially contribute to life cycle cost optimization by providing:
• Cost reduction compared to new bearings
• Extended service life
• Shorter lead times
• Contribution to environmental sustainability through material and energy savings
SKF professional refurbishment services for axlebox bearings are done in accordance with original specifications such as original equipment manufacturers specifications and individual specifications of railway operators, which are based on the specific operating conditions.

SKF logo