SKF Insight Rail

Symbol SKF Insight Rail
What if you could anticipate rotating part issues on your train fleet without a major system installation? Or if you could schedule maintenance based on real conditions in the field? What if we told you this is possible?

Smart. Anticipate issues before they develop into failures. With the SKF Insight Rail solution you can get advance notification signals with actionable information allowing enough time to plan maintenance operations and avoid unplanned stops. The installation will take you only a few minutes so don’t spend time and money to adapt your train layout or build customized systems. An SKF Insight Rail node is 100% wireless and requires no on coach installation.

Flexible. Base your decisions on facts instead of assumptions. SKF Insight Rail supports the transition from a time based maintenance approach towards a condition based approach. As a bearing supplier SKF has the ability to underwrite changes to our bearing maintenance intervals based on real conditions. This means that you increase maintenance intervals with confidence and utilize the full potential of your bearings.

Affordable. With a flexible financial model adjusted to your needs you can benefit from latest condition monitoring technology and make your company ready for the future to improve your market position without having to overcome financial entry barriers. 

  • SKF Insight Rail app for iOS devices  (To download the app on your device, please contact your local sales  representative for further instructions.)
  • Quick start guide, User guide  (Please contact your local sales representative or enter your request in the  “Contact us” field on the right hand side)

Related links and documents

SKF logo