Fitness

Fitness skating has appeared in the middle of the 90's when more and more people came together to practice inline skating. This type of activity covers a wide range of skaters and of course all of them don't use the same skates and need specific bearings.

Recreational skating

Recreational skating is practiced in groups or in family to have fun. 4 wheels Inline skates are mainly used.

Urban skating

Urban skating is practiced with 4 wheels skates with short frames for higher mobility in town and streets. SKF offers smooth and good rolling SKF FUNglider bearings.

High fitness skating

High fitness skating is sport oriented and requires faster and more stable skates with 4 or 5 wheels on long frames. SKF offers excellent rolling of SKF SPEEDtrainer bearings.

Solutions

SKF logo