SKF SPEEDtrainer

SKF SPEEDtrainer is available in two packages including 16 or 20 speed training 608 bearings.

SKF SPEEDtrainer bearings have been designed to have very good rolling and efficient protection, which make them the best choice for speed training and high fitness. They fit into all wheels with 608 hub size, with relevant spacers. SKF SPEEDtrainer bearings are greased and serviceable.

  • Very good rolling ability: high speed grease and special internal clearance
  • Efficient protection: non-contacting black seal on one side and a metallic shield on the other side
  • Excellent robustness: made of SKF world's cleanest chromium steel
  • Serviceable: black seal can be dismounted for grease re-lubrication
  • ISO5/ABEC5: SKF high precision standards.
SKF logo