SKF SPEEDracer

SKF SPEEDracer includes 20 high quality competition mini bearings.

SKF SPEEDracer mini bearings are designed for those who want to make no compromises between speed and weight. They can fit into all wheels with hubs for mini bearings and relevant spacers as well as to standard wheels by using adapters.

SKF SPEEDracer mini bearings are specific for competition. To preserve their performances re-lubricate them regularly with SKF Speed Master oil.

  • Fastest bearings: thanks to SKF Speed Master oil and a special internal clearance
  • Lightest bearings: 70% less weight that 608 bearings
  • Easy maintenance: open on one side
  • ISO5/ABEC 5: SKF high precision standards
SKF logo