SKF SPEEDskater

SKF SPEEDskater includes 20 high quality racing 608 bearings.

SKF SPEEDskater bearings are designed for racers who make no compromises between power and robustness. They fit into all racing wheels with 608 hub size, with relevant spacers. SKF SPEEDskater bearings need regular re-lubrication with SKF Speed Master oil.

  • Racing class rolling: high speed oil lubrication and special internal clearance
  • Excellent robustness: 608 made of SKF world's cleanest chromium steel
  • Easy maintenance: open on one side
  • ISO5/ABEC 5: SKF high precision standards.
SKF logo