SKF FREEstyler

SKF FREEstyler bearing sets includes 8 high quality skateboard 608 bearings.

SKF FREEstyler bearings are made for those who practice intense and regular skateboard. These bearings are rolling very well and keep a very good behavior under loads. They fit into all wheels with 608 hub size, with relevant spacers. SKF FREEstyler bearings are greased and virtually maintenance free.

  • Very good rolling: low friction grease filling
  • Optimum protection against dust and water splash: thanks to the non-contacting red seal on one side and a metallic shield on the other side
  • Excellent robustness: made of SKF world's cleanest chromium steel
  • ISO5/ABEC5: SKF high precision standards.
SKF logo