SKF STUNTmaster

SKF STUNTmaster includes 16 high quality aggressive 608 bearings.

SKF STUNTmaster bearings are dedicated to aggressive skaters use. Jumps, grinds, shock while skating? SKF STUNTmaster is designed to resist this! They will roll their best after 10 hours of use and fit into all wheels with 608 hub size, with relevant spacers.

  • High shock resistance: SKF world's cleanest chromium steel and fiber glass reinforced cage
  • Highly comfortable for jumps and stunts: specific grease with additives for extreme pressures
  • Optimum protection: non-contacting green rubber seal on one side and a metallic shield on the other side
  • ISO5/ABEC5: SKF high precision standards.
SKF logo